Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
Get faster digital validation for less with a trade-in.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Use 25+ X-Series applications to analyze, demodulate, and troubleshoot signals across wireless, aerospace/defense, EMI, and phase noise.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Achieve fast, accurate board-level testing with robust inline and offline ICT designed for modern manufacturing.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Pinpoint interference with post-processing spectrum management software in the lab.
Use this selector tool to quickly identify the best power supply for your aerospace and defense ATE requirements.
Explore engineer-authored content and a vast knowledge base with thousands of learning opportunities.
Keysight Learn offers immersive content on topics of interest, including solutions, blogs, events, and more.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight DM4-class portable DMMs include the U1200 Handheld DMMs.
Keysight DM4-class portable digital multimeters are designed to withstand harsh working conditions, improve safety, and offer convenience in the palm of your hand, whether you are troubleshooting electronics or performing machinery installation and maintenance. Equipped with smart features like an integrated frequency counter and overvoltage protection, our Portable DMMs help you quickly detect issues and obtain accurate measurements in the field. Explore our most popular models to find the one that is best for your application. Need help selecting? Check out the resources below.
800 hours of battery life enable you to perform tests in the field without interruptions and downtime, ensuring reliable measurements and productivity.
Troubleshoot circuits with oscillating or varying signals, such as power supplies or communication devices, without the need for an additional frequency counter.
Protect yourself and prevent damage to your DMM from high-voltage electrical hazards with CAT III 1000 V and CAT IV 600 V over-voltage protection.
Continuously monitor and record measurements over an extended period, ideal for measuring voltage, current, or temperature fluctuations.
Digits of resolution
3 ½ to 4 ½
Maximum reading speed
5 readings/s to 40 readings/s
Measurement functions
DCV and ACV, DCI and ACI, 2-wire Resistance, Frequency, Capacitance, Diode test, Continuity test, Temperature, Continuity test with visual and audio alerts
Display type
OLED, LCD
Battery life
8 hours to 800 hours
Maximum measurable resistance
60 MO to 600 MΩ
U1242C
10K counts digital multimeter, dust/water resistant with flashlight, low input Z mode, non-contact voltage detection, harmonic ratio & dual/differential temperature.
What is included:
U1252B
50K counts DMM with frequency counter and square wave output.
What's included:
U1282A
Rugged 60K counts, IP67 water and dust resistant DMM that withstands 10 ft drop. 800 hours of battery life. Includes counter, non-contact voltage detection and square wave output.
What's included:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
The main purpose of a portable digital multimeter (DMM) is to provide convenience and flexibility for fieldwork, troubleshooting, and on-site diagnostics. Portable DMMs are compact, battery-powered, and designed for mobility, making them ideal for electricians, technicians, or engineers who need quick, reliable measurements in different locations. In contrast, a benchtop DMM prioritizes higher accuracy, stability, and advanced measurement features. Benchtop models are typically used in laboratories, R&D, or production testing, where precision, repeatability, and advanced analysis capabilities are more critical than portability.
Portable digital multimeters can serve as temperature data loggers. For example, Keysight portable DMMs can accept many different types of thermocouple sensors. There are accompanying PC or mobile software to perform data logging and temperature profiling.
Here are the steps to perform data logging with a DMM:
The low input impedance function in a portable DMM is designed to remove ghost or induced voltages from measurements. This function works by presenting low impedance across the leads to obtain a more accurate measurement. The low impedance reduces the possibility of false readings in areas where the presence of ghost voltages is suspected. These stray voltages are normally caused by capacitive coupling between energized wiring and adjacent unused wiring.
Key uses of the low impedance function: